Contact

Header Top Menu

US Electrification
XLN16 series
Industrial Solutions

XLN16 series

The XLN16 Series is a slim, shock and vibration resistant fixture made of copper-free aluminum. This durable product has exposed hardware made from stainless steel and is suitable for marine and wet locations.

 

Classifications

  • CLASS I - Division 2 Groups A, B, C, D
  • CLASS II - Division 1 Groups E, F, G
  • CLASS III

 

Standards and certifications

  • UL Listed: UL844, 1598A Marine, UL1598 Wet Locations, UL 8750 LED Safety
  • FCC
  • IK08
  • 5G (Shock and Vibration Resistant)
  • 1000 Hours Salt Spray
  • IP66 rated

 

Benefits

  • Life expectancy: 120,000 Hours
  • Certified for use in marine locations
  • Corrosion resistant copper free aluminum housing
  • Surge protection standard at 4KV
  • 5-year warranty

 

Features

  • Operating temperature: -40°F to 122°F (-40°C to 50°C)
  • Shock and impact resistant polycarbonate lens
  • Exposed hardware made of stainless steel
  • Sealed to IP66 and IP67
  • Certified for use in marine locations

 

Applications

  • Power plants
  • Paper mills
  • Wastewater treatment plants
  • Loading docks
  • Chemical processing
  • Storage facilities

 

Contact us

Contact us
icon-mail
icon-pin