Contact

Header Top Menu

US Electrification
XLN6 LED
ABB

XLN6 LED

An energy-efficient alternative when sturdy vapor and dustproof lighting are required.   A wide range of lumen outputs and optional adjustable mounting brackets that allow for precise aiming makes the XLN6 your go-to fixture for a variety of applications.

 

Class I, Division 2 Groups A, B, C, D

Class II, Division 2 Groups F, G

Class III

UL 844 / 1598A / 8750

IP65 Rated

Lumen Range: 2,800 to 9,900 lumens

Field Serviceable – hinged ballast tray and door frame

Wattages from 25W (2 lamp) to 87W (6 lamp)

Voltages of 120-277 and 347 available

5-year limited warranty

Applications:

  • Chemical Processing
  • Industrial
  • Vapor/Dust Proof Application
  • Metals & Mining
  • Oil & Gas Processing
  • Water / Wastewater Treatment

 

 

 

Contact us

Contact us
icon-mail
icon-pin