Contact

Header Top Menu

US Electrification
XLN6 LED series linear lighting
ABB

XLN6 LED series linear lighting

XLN6 is an energy-efficient alternative for hazardous applications. XLN6 offers lamp configurations, mounting options, and easy access to LED components.  

 

XLN6 is an energy-efficient alternative when sturdy vapor and dustproof lighting are required. A wide range of lumen outputs and optional adjustable mounting brackets that allow for precise aiming makes the XLN6 your go-to fixture for a variety of applications.

 

Classifications and Certifications

Class I, Division 2 Groups A, B, C, D

Class II, Division 2 Groups F, G

Class III

UL 844 / 1598A / 8750

 

Features

  • 2,800 to 9,900 lumens suitable for any application
  • Flexible voltage ratings including 120-277 VAC, 347 VAC
  • Hinged front door frame with hinged ballast tray allows quick access to LED
  • Spring-loaded lamp holders provided standard allows easier changeout of LED tubes
  • Available in 2,3,4,5,6 lamp configurations allowing application specific lighting output
  • T4 and T5 temperature ratings based on classification
  • Multiple hub locations can meet most wiring requirements
  • Wattage ranging from 25W in 2 lamp low ballast, to 87W in 6 lamp standard ballast
  • Color temp options of 4000K and 5000K allows product to be specified to your application

 

Benefits

  • A wide variety of mounting options for application flexibility
  • Ease of installation – Through-feed wiring reduces need for conduit
  • Superior CRI (80+) provides accurate color rendering
  • Rugged construction - 18-gauge steel, white power coated housing
  • 5-year limited warranty
     

Applications:

  • Chemical Processing
  • Industrial
  • Vapor/Dust Proof Application
  • Metals & Mining
  • Oil & Gas Processing
  • Water / Wastewater Treatment

 

 

 

Contact us

Contact us
icon-mail
icon-pin