Contact

Header Top Menu

US Electrification
XSL10 LED Flood
ABB

XSL10 LED Flood

With a combination of robust design, optics options, and mounting flexibility, the XSL10 series will exceed your expectations of an HID replacement.  Offering up to 6265 lumens, this series provides superior lighting, optimal temperature performance, and heat dissipation.

XSL10 LED (MID-BAY, LOW-BAY)

Class I, Division 2 Groups A, B, C, D

Class I, Zone 2                      Group IIC

Class I, Zone 22

Class II, Division 2 Groups F, G

DLC Qualified (consult factory)

UL Marine Listed

UL 844 / 1598A / 8750

Dark Sky Compliant

IP66/67 Rated

-40°C to +55°C operating range

Lifespan up to 100,000 hours

IP66/67 rated, suitable for wet locations

5-year limited warranty

Applications:

  • Hazardous Locations
  • Indoor Lighting
  • Tunnel Lighting
  • Industrial Facilities
  • Refineries
  • Petrochemical Facilities

 

Contact us

Contact us
icon-mail
icon-pin