Contact

Header Top Menu

US Electrification
XSL11 LED Flood
ABB

XSL11 LED Flood

Multi-functional and feature-rich, the XSL11 fixtures are capable of meeting and exceeding the rigorous demands of the food processing industry, industrial, and commercial applications.  With ratings up to 31,670 lumens, the XSL11 is your go-to for high output, high efficiency, and extreme ambient applications

 

Class I, Division 2 Groups A, B, C, D

Class I, Zone 2                      Group IIC

Class I, Zone 22                    Group IIIB

Class II, Division 2 Groups F, G

Class III

NSF Rated: Splash and Non-food Zones

DLC Qualified (consult factory)

UL Marine Listed

UL 844 / 1598A / 8750

Dark Sky Compliant

IP66/67 Rated

Lumen Range: 12,260 to 31,670 lumens

100% Field Serviceable

-40C to +55C operating Range

20+ optical options

5-year limited warranty

Applications:

  • High Bay
  • Food Processing
  • Coolers and Freezers
  • Inspection Areas
  • Meat Processing
  • Hangars
  • Oil & Gas Processing
  • High Mast
  • Parking Lots
  • Tunnels
  • Loading Docks
  • Agricultural

 

Contact us

Contact us
icon-mail
icon-pin