Contact

Header Top Menu

US Electrification
XSL5 HID series area lighting
ABB

XSL5 HID series area lighting

XSL5 is a go-to versatile explosion-proof fixture. Ideal for use in marine and wet locations, as well as where protection and safety are of the utmost importance. XSL5 is UL® Listed for Class I, Division 1 for safe, explosion-proof application in a variety of hazardous areas.

Classifications

  • Class I, Division 1       Groups C, D
  • Class I, Division 2       Groups A, B, C, D
  • Class I, Zone 1            Groups IIC, IIB, IIA
  • Class II, Division 1      Groups E, F, G
  • Class II, Division 2      Groups E, F, G

 

Certifications

  • UL Marine listed
  • UL844, UL1598A
  • Outdoor Wet Locations

 

Features

  • High-pressure Sodium: 50 through 400 watts available, providing excellent lighting output
  • Full range of voltages available: 120, 208, 240, 277, 347, 480V at 60Hz (other frequencies available upon request)
  • Five mounting styles offer installation versatility - pendant, ceiling, wall, angle stanchion and bulkhead
  • Dual-pitch acme threads make assembly east and faster than designs with standard V-cut threads, greatly reducing the risk of cross-threading
  • Thermal shock-resistant glass globes are factory assembled and pre-tested to ensure the highest quality and safety

 

Benefits

  • Over 40 years of history providing high-performance lighting fixtures
  • Factory-sealed assembly meets code requirements with the need for external sealing fittings
  • Factory-wired connection block means ballast is pre-wired to lower half of the electrical connection block, allowing wireless connection of ballast housing to mounting module
  • 5-year limited warranty

 

Applications

  • Automotive manufacturing plants
  • Chemical & plastic mixing and storage areas
  • Chemical plants
  • Oil & gas terminals
  • Oil refineries
  • Paint manufacturing facilities
  • Paint spray locations
  • Pipeline pumping stations
  • Wastewater facilities

 


 

 

Contact us

Contact us
icon-mail
icon-pin