Contact

Header Top Menu

US Electrification
XSL5 High Pressure Sodium
ABB

XSL5 High Pressure Sodium

Your go-to versatile explosion-proof fixture.  Ideal for use in marine and wet locations, as well as a variety of other Class I, Division 1 hazardous areas where protection and safety are of the utmost importance
 

Features

Class I, Division 1                 Groups C, D

Class I, Division 2                 Groups A, B, C, D

Class I, Zone 1                      Groups IIC, IIB, IIA

Class II, Division 1                 Groups E, F, G

Class II, Division 2                 Groups E, F, G

50 W through 400 W

Multi Tap Standard: 120, 208, 240, 277 V

Wired 120 VAC (other voltages available)

UL 844 / 1598A

-30°C to +40° operating range

UL Marine Listed

5-year limited warranty

Applications:

  • Chemical Plants
  • Oil Refineries
  • Waste Water Facilities
  • Automotive Manufacturing Plants
  • Paint Manufacturing Facilities
  • Paint Spray Locations
  • Chemical & Plastic Mixing and Storage Areas
  • Pipeline Pumping Stations
  • Oil & Gas Terminals

 

 

 

Contact us

Contact us
icon-mail
icon-pin