ANSI non-load-break cutout NCX

The NCX cutout has a long history of providing safe, reliable over-current protection for equipment that may be damaged by system overload or fault conditions, rated voltage 15-27 kV, continuous current 100-300 A

Product scope

The NCX cutout is providing safe, reliable over-current protection for equipment that may be damaged by system overload or fault conditions, 15-27 kV, 100-300 A, extended interrupting ratings up to 20 kA.

 
Key
benefits

  • Provides visible indication of fuse operation and a visible break sectionalizing point for maintenance personnel
  • Application flexibility
  • Outstanding performance
  • Easy installation
  • Trouble-free operation and long life  


Key features

  • Non-interchangeable fuse holder design
  • Porcelain or silicone rubber insulators
  • Polymer concrete, moisture-proof tube and combination arrester options available on certain ratings

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents