Contact

Header Top Menu

US Electrification
Residential Generator Accessories
Generator Interlock Kits
GE Industrial Solutions

Generator Interlock Kits

With the PowerMark Gold* Generator Interlock Kits, there’s no need for a separate generator panel.  Our kits contain everything needed to convert an existing load center or meter socket load center to a generator panel. It’s quick, it’s easy, it saves time and money!

 

Generator Interlock Kit for use with:
Load Center Main Breaker   and  Meter Socket Load Center


 

Load Center Main Breaker - Generator Interlock Kits

For use with any new or existing 150-225A PowerMark Gold Main Breaker Load Centers, with a main breaker having a left-right handle orientation, and with a back-fed branch breaker mounted at top right.
THQLLX1
Kit Includes:
Interlock plate, base plate, rivets, interlock label,  hole drilling template, auxiliary main breaker retainer, mounting hardware, instruction sheet

Related Publications: 
Data SheetInstallation Instructions



 

Meter Socket Load Center - Generator Interlock Kits

For use with for PowerMark Gold Meter Socket Load Centers, interlocks 2- or 4-pole main breaker with a 2-pole back-fed branch breaker.
THQLLX4
Kit includes:
Interlock plate, base plate, rivets, interlock label,  hole drilling template, auxiliary main breaker retainer, mounting hardware, instruction sheet

There are four Meter Socket Load Center Interlock Generator Kits to choose from (THQLLX4, THQLLX8FL, THQLLX8CU and THQLLX8DR).
Download publication 1TQC183200E0004 to determine the kit you need.

 

 

Contact us

Contact us
icon-mail
icon-pin