Skip to main content

VIL Voltage Transformer Metering/Protection

VIL Voltage Transformer Metering/Protection

15 and 25 kV, indoor, 95 and 125 kV BIL; Primary volts: VIL-95 & 95S: 2400-14560, VIL-12 & 12S: 7200-24000; 60 Hz

The VIL-95, VIL-95S, VIL-12, and VIL-12S are indoor voltage transformers used for control power, relaying, or metering applications.

The VIL-95 and VIL-12 are designed for subsurface installation and the VIL-95S and VIL-12S are designed for intermittent submersible operation.

The VIL-95S and VIL-12S are capable of operating at 140% of rated voltage for two minutes without damage or loss of life.