Skip to main content

VIZZ Voltage Transformer Metering/Protection

VIZZ Voltage Transformer Metering/Protection

25 kV volt, indoor or outdoor, 150 kV BIL, primary volts: 10392 - 25000, 60 Hz

The VIZZ-15 and VIZZ-15G indoor/outdoor voltage transformers are used for high burden metering and relaying service on 25 kV systems. These units replace the Westinghouse PT-25 gum-filled potential transformers.