Skip to main content

VOG Voltage Transformer Metering/Protection

VOG outdoor metering/protection voltage transformer medium voltage

8.7 - 34.5 kV, outdoor, 75 - 200 kV BIL, primary volts: 7200 - 20125 V, 60 Hz

The VOG outdoor voltage transformers are designed for metering line-to-ground circuits. The single centered bushing and reduced neutral end insulation permit a significant reduction in size and installation spacing, while maintaining full insulation clearances.

The VOG transformers are available with polyurethane (PUR) or hydrophobic cycloaliphatic epoxy (HCEP) insulating material.