Skip to main content

VOY Voltage Transformer Metering/Protection

VOY Voltage Transformer Metering/Protection

5-34.5 kV, outdoor, 60-200 kV BIL, primary volts: 2400-34500, 60 Hz

VOY voltage transformers are available in polyurethane (PUR) and hydrophobic cycloaliphatic (HCEP) insulating materials.

VOY-60 and VOY-95 are 5-8.7 kV voltage transformers used for outdoor metering and relaying circuits, and are particularly suitable for pole-top cluster bracket mounting due to their compact and lightweight characteristics.

VOY-11B and VOY-11G are the newest additions to the VOY family. They are 15 kV line-to-line and line-to-ground outdoor voltage transformers to replace the legacy VOY-11 and VOY-11M.

VOY-15 and VOY-15G are line-to-line and line-to-ground 25 kV voltage transformers designed for metering and protection of outdoor distribution circuits.

VOY-20 and VOY-20G are line-to-line and line-to-ground 34.5 kV voltage transformers designed for metering and protection of outdoor distribution circuits.