Skip to main content

PowerMark Gold Feed Thru Lug

PowerMark Gold™ Feed-Thru Load Centers are designed to control the distribution of energy throughout the house. They include feed-thru lugs that can be used on main lug or main breaker interiors to feed additional load centers downstream. PowerMark Gold Feed-Thru Load Centers incorporate split neutrals that already have the screws backed out at the factory. PowerMark Gold Feed-Thru load centers are easy to install, help reduce labor hours, and save money.

Benefits

  • Feed-thru lugs allow the contractor to feed additional secondary loads directly from the load center without needing another service
  • Full-length neutrals are easier to wire, reducing installation time and cost
  • Raised neutral screws cut wiring time
  • Sturdy copper bus and galvanized box increase durability and reliability
  • Tangential knockouts reduce conduit bending time
  • Back keyholes and slotted side holes simplify mounting
     

Features

  • Split neutrals extend the full length of the interior for ease of wiring
  • Combination surface/flush with spring-reinforced pan
  • Front packed in inner carton for added protection
  • Factory installed feed-through lugs up to 200A
  • Main breaker is clearly marked and circuit numbers are stamped on front
  • Isolated ground bar is available
  • Compact box maintains optimum wire-bending space
     

Technical Specifications

  • Accepts 40-225 Amps main breaker
  • Capable of holding 2 - 42 feeder circuits
  • 22kAIC main breaker, series rated 22/10
     

Certifications

UL Listed (Panelboards No. 67)
 

Applications

  • New home construction
  • Home remodeling
  • Service upgrades
  • Home expansion
  • Light commercial
     

Incentives

This product qualifies for HomeSphere** builder incentives.  Learn more:  www.homesphere.com

HomeSphere