PowerMark Gold™ Feed Thru Lug
PowerMark Gold Feed-Thru Load Centers are designed to control the distribution of energy throughout the house. They include feed-thru lugs that can be used on main lug or main breaker interiors to feed additional load centers downstream. PowerMark Gold Feed-Thru Load Centers incorporate split neutrals that already have the screws backed out at the factory. PowerMark Gold Feed-Thru load centers are easy to install, help reduce labor hours, and save money.
Benefits
- Feed-thru lugs allow the contractor to feed additional secondary loads directly from the load center without needing another service
- Full-length neutrals are easier to wire, reducing installation time and cost
- Raised neutral screws cut wiring time
- Sturdy copper bus and galvanized box increase durability and reliability
- Tangential knockouts reduce conduit bending time
- Back keyholes and slotted side holes simplify mounting
Features
- Split neutrals extend the full length of the interior for ease of wiring
- Combination surface/flush with spring-reinforced pan
- Front packed in inner carton for added protection
- Factory installed feed-through lugs up to 200A
- Main breaker is clearly marked and circuit numbers are stamped on front
- Isolated ground bar is available
- Compact box maintains optimum wire-bending space
Technical specifications
- Accepts 40-225 Amps main breaker
- Capable of holding 2 - 42 feeder circuits
- 22kAIC main breaker, series rated 22/10
Certifications
UL Listed (Panelboards No. 67)
Applications
- New home construction
- Home remodeling
- Service upgrades
- Home expansion
- Light commercial
Incentives
This product qualifies for HomeSphere** builder incentives. Learn more: www.homesphere.com
Contact us
Contact us