PowerMark Gold™ Main Breaker Generator Panel
PowerMark Gold Main breaker Generator Panel connects the residential generator with the electrical system of your home. It is the ideal on/off switching system that allows the homeowner to change between power provided by the electrical utility and the generator. PowerMark Gold* Main breaker Generator Panel helps to ensure the continuous operation of critical appliances such as lighting, refrigerators, air conditioning, and water heaters.
Benefits
- The easiest solution for the installer and homeowner
- There are no meters to read, no decision on which circuits to turn on and off
- Different configurations to meet your installation needs
Features
- Compact design
- Indoor flush, indoor surface, or outdoor enclosures
- Equipment ground kit factory included
- The circuits can be pre-selected
Technical specifications
- 30 Ampere model: Dual Main Breaker 7,200 peak wattage capacity
- 60 Ampere model: Dual Main Breaker 14,400 peak wattage capacity
Certifications, classifications, standards
cULus Listed (Panelboards No. 67 / CSA C22.2 No. 29)
Applications
- Residential
- Light commercial
Contact us
Contact us