Contact

Header Top Menu

US Electrification
Load Centers - Residential - PowerMark Gold™ Meter Socket

PowerMark Gold™ Meter Socket

PowerMark Gold Meter Socket Load Centers are an ideal option for residential applications. Featuring the top of the line ABB Formula A1 and A2 circuit breakers, PowerMark Gold Meter Socket Load Centers provide increased reliability and maximum circuit layout flexibility. All our PowerMark Gold Meter Socket Load Centers are built with high-quality materials for extended durability. Furthermore, their perfected design allows for an easy and fast installation which helps customers obtain higher profits.

 

225A Style with Bonded Neutrals

Meet EUSERC standards
 
  • Single phase, 225A, 40 circuits
  • 22kAIC, series rated 22/10
  • Meets EUSERC Standards
  • Hub closing caps provided for surface mounted catalog numbers
  • Side opening door
  • Accepts 1" THQL or 1/2" THQP branch circuit breakers
  • Minimum 100% neutral terminations
  • Factory installed bonded neutral
  • One-piece copper bus (Tin-plated for corrosion resistance)
  • Suitable for underground incoming feed
  • Semi-flush or surface mounting
  • Generous wire room
  • 3" concentric knockout 

 

Colorado Style with Bonded Neutrals

Meet Public Service Company of Colorado specifications

  • Single phase, 125-200A, 32-40 circuits
  • 22kAIC, series rated 22/10
  • Meets Public Service Company of Colorado specifications
  • Suitable for overhead or underground applications
  • Generous wire-bend space
  • NEMA 3R surface-mount enclosure
  • Incoming lugs offset 22" 350 MCM
  • Factory-installed 5th jaw at 9 o'clock position
  • Copper bus (Tin plated for corrosion resistance)
  • Removable side-opening door
  • Accepts 1" THQL or 1/2" THQP branch circuit breakers
  • Neutral terminations bonded to enclosure
  • Combination slotted/Robertson neutral screws
  • Ringless cover
  • Factory installed horn bypass
  • Removable trough to channel incoming wire
  • 3" concentric knockout

 

Farm Panel with Bonded Neutrals

Meet EUSERC standards

  • Single phase, 200A, 4 circuits
  • 22kAIC, series rated 22/10
  • Meets EUSERC standards
  • NEMA 3R enclosures suitable for surface mounting
  • Wide box with generous wire bend space for inside top or bottom feed
  • 3" concentric knockout
  • Removable side-opening door
  • Space provided for parallel secondary disconnect
  • 200 main amp rating
  • Room for two wires per hole
  • Solid, extra-long neutral bar
  • Minimum 100 % neutral terminations
  • Space provided for parallel secondary disconnect
  • Factory installed bonded neutral
  • Combination slotted/Robertson neutral screws
  • Accepts 1" THQL or 1/2" THQP branch circuit breakers
  • (4) 1" THQL or (8) 1/2" THQP circuit breakers
  • One-piece copper bus (Tin-plated for corrosion resistance)
  • Suitable for overhead or underground applications.
  • Feed thru lugs
 

Meter Main with Feed-Thru Lug

Meter Main with Feed-Thru Lug meter socket load centers utilize a 200Amp Ring Type Meter Socket. A Main Breaker with enough branch circuit breaker spaces for localized or outdoor loads. Feed-Thru Lugs are included as standard to subfeed to a separate PowerMark Gold Load Center. 
 
  • 150Amp & 200Amp 22kAIC Main Breaker 
  • 120/240Volt, 1 phase 3 wire 
  • Available with 4/8 (1" THQL/1/2" THQP) or 8/16 circuit breaker spaces 
  • 22/10 Series rating with THQL/THQP Breakers 
  • MED approved 
  • NEMA 3R enclosures 
  • Surface mounting 
  • Suitable for overhead or underground applications(Line & Load) 
  • 3" concentric knockout (Line Underground) 
  • Hinged Door is removable for installation convenience 
  • Factory installed bonded neutral 
  • Minimum 100% neutral terminations 
  • Copper bus (Tin-plated for corrosion resistance) 
 

Narrow Style with Bonded Neutral 

Meet EUSERC standards
 
  • Single phase, 100-200A, 14-20 circuits 
  • 22kAIC, series rated 22/10 
  • Meets EUSERC standards 
  • Single device overhead/underground feed 
  • Installed semi flush trim kit 
  • Minimum 100% neutral terminations 
  • Solid, extra-long neutral bar (40 holes) 
  • Factory bonded installed neutral 
  • Generous wiring room 
  • Accepts 1" THQL or 1/2" THQP branch circuit breakers 
  • One-piece copper bus (Tin-plated for corrosion resistance) 
  • Combination slotted/Robertson neutral screws 
  • Extra lugs 
  • Removable side-opening door 
  • External knockout for future addition of outdoor circuits

 

Wide Style with Bonded Neutrals

Meet Arizona Public Service and Salt River Project Specifications 
 
  • Single phase, 200A, 32-40 circuits 22kAIC main break, series rated 22/10       
  • Meets Arizona Public Service and Salt River Project specifications 
  • Integral main breaker unit 
  • Copper wiring 
  • One-piece copper bus (Tin-plated for corrosion resistance) 
  • Generous wiring room 
  • Solid , extra-long neutral bar 
  • Factory-bonded installed neutral 
  • Neutral accepts two wires per hole 
  • Combination slotted/Robertson neutral screws 
  • Removable side-opening door 
  • Generous incoming wire bend space. 
  • 3" concentric knockout 
     

Ringless UL Style (Florida Meter Group Approved and Others)

These new models meet the latest requirements from the Florida Meter Group and other utilities that specify UL as their main requirement. They retain the features of prior models but offer ringless sockets and a few other improvements.
 
  • Ringless meter cover
  • Revised catalog number and ground labels
  • Latches and Hasps changed to Stainless
  • Mounting bosses moved toward corners of enclosure
  • 9/32” ground wire hole K/O in bottom
  • Single latch centrally located hasp on Meter cover

Learn More

 

Ringless UL Style (Georgia Power Approved)

These new models meet the latest requirements from Georgia Power. They retain the features of the prior models but offer ringless sockets.
 
  • Ringless meter cover
  • Single latch centrally located hasp on Meter cover

 

Learn More

 

Related Industries

Contact us

Contact us
icon-mail
icon-pin