Contact

Header Top Menu

US Electrification
Load Centers

Load Centers

Residential Load Centers

PowerMark Gold Single Phase - USA - Load Centers
PowerMark Gold Single Phase load centers are designed to control the distribution of energy throughout the house. Their unique features enable a safe, fast, and easy...
PowerMark Gold Single Phase - Canadian CSA - Load Centers
PowerMark Gold™ Single Phase – Canadian CSA PowerMark Gold Single Phase load centers are designed to control the distribution of energy throughout the house. Their unique...
PowerMark Gold Feed Thru Lug - ABB  Residential Load Centers
PowerMark Gold Feed-Thru Load Centers Include feed-thru lugs that can be used on main lug or main breaker interiors to feed additional load centers downstream.
PowerMark Plus Thermoplastic
PowerMark Plus* Thermoplastic load centers feature a non-corrosive and highly durable enclosure ideal for indoor and outdoor applications.
PowerMark Gold - Main Generator Panel
PowerMark Gold* Main Breaker Generator Panel is the ideal on/off switching system that allows the homeowner to change between power provided by the electrical utility and the...
PowerMark Gold Meter Socket - Load Centers
PowerMark Gold Meter Socket Load Centers are a superior solution for residential applications. They provide increased durability and reliability, maximum circuit layout...
GFCI PowerMark Gold* Spa and Pool Panel
GFCI PowerMark Gold* Spa & Pool Panel features ground fault circuit interrupter, factory-installed neutral, and ground bar, and a weather-proof enclosure making it the...

Commercial/High-rise Residential

PowerMark Gold* Riser Panel
High-rise application. Single phase.
PowerMark Plus* Three Phase
High-rise residential application. Three phase.

OEM

OEM Single Phase / Three Phase Load Center
A comprehensive line for OEMs.

Contact us

Contact us
icon-mail
icon-pin