Contact

Header Top Menu

US Electrification
Cassettes and frames
ABB

Cassettes and frames

Cassettes and frames for building medium voltage switchgear

Fixed parts for fitting circuit breakers/contactors and pre-assembled modules for constructing medium voltage switchgear up to 40.5 kV, 2500... More

Cassettes and frames for building medium voltage switchgear

Fixed parts for fitting circuit breakers/contactors and pre-assembled modules for constructing medium voltage switchgear up to 40.5 kV, 2500 A, 25 kA.
Compact dimensions and limited weights of the frames (fixed parts) make them the ideal solution for replacing fixed circuit-breakers with withdrawable circuit breakers, for retrofitting activities and for upgrading obsolete switchgear to the new standards.

Complete modules allow medium-voltage air-insulated switchgear to be constructed with the same rated currents as those of the enclosure.

Why ABB?

  • Modular structure
  • Mechanical and electromechanical safety locks against incorrect operations
  • Suited to making switchgear for circuit-breaker / contactor racking in / out with door closed
  • Version with earthing switch with making capacity
Cassettes and frames
PowerCube IEC indoor cassettes and frames
PowerCube IEC indoor cassettes and frames

Contact us

Contact us
icon-mail
icon-pin