Contact

Header Top Menu

US Electrification
PowerCube
ABB

PowerCube

IEC indoor cassettes and frames PowerCube

IEC indoor cassettes and frames PowerCube
A brick to build your solution
Medium voltage preassembled units to be used as components for primary distribution air-insulated switchgear, from simple L-Frame to modules with complete apparatus and cable access compartments

Benefits

Flexible portfolio of solutions for panel builders and OEMs to design their own customized panel configurations
Technical support for design and testing
Possible to maximize panel builder and OEM value, depending on needs and requirements
Flexibility in hosting different types of apparatus and quenching techniques to fulfill customer specifications
Embedded safety features

Features

Rated at up to 36 kV, 4000 A, 50 kA
Arc proof doors up to 50kA and pretested and assembled interlocks between apparatus and PowerCube units
Variety of units available, from circuit breakers to contactors (including contactors with a reduced footprint of 400 mm) or measurement with one or two VT trucks to risers and service truck solutions
Broad portfolio from L-frames, to cassettes and preassembled modules
Different types of apparatus can be used in an interchangeable unit independently from panel design

Product Options

PowerCube PB

PowerCube PB 36

PowerCube PB/E

PowerCube PBF

Contact us

Contact us
icon-mail
icon-pin