Contact

Header Top Menu

US Electrification
Elastimold® Molded vacuum reclosers – MVR
ABB

Elastimold® Molded vacuum reclosers – MVR

Developed for the evolving grid with input from utilities, Elastimold® solid dielectric reclosers include a wide range of innovative advantages.

Benefits & News

 

Elastimold® reclosers are world-class, by design. They respond to every hardware requirement that utilities want, and then some.

 

Safe

 

  • Light weight for ease of installation - up to 33% lighter.
  • Simple mechanism design contributes to making the Elastimold recloser easier to move and install.

 

Smart

 

  • Smart grid ready.
  • Compatible with industry leading controls.

Reliable

 

  • Improved performance under harsh environments.
  • Simplified mechanism translates into a lightweight device.
  • Long lasting mechanism due to less moving parts.

 

Proven solid dielectric insulation

 

  • Molded EPDM main body.
  • Silicon rubber sheds.
  • Improved performance in harsh conditions and UV resistance.

 

Catalogs & Brochures

 

Elastimold MVR product brochure

Elastimold reclosers, switches, and switchgear catalog

 

 

Additional Links & Downloads

 

Instruction Manual - Elastimold MVR

Fact Sheet - Elastimold MVR

 

Contact us

Contact us
icon-mail
icon-pin