Contact

Header Top Menu

US Electrification
Elastimold Solid Dieletric Reclosers
ABB

Elastimold Solid Dieletric Reclosers

Elastimold® molded vacuum reclosers are built for the evolving smart grid with integral load-side voltage sensors and provision to add optimal source-side voltage sensors.

Benefits & News

  • Smart - Built for the evolving Smart Grid with integral load-side voltage sensors and provision to add optional source-side voltage sensors. Compatible with industry-leading control brands (inc. Schweitzer Engineering Laboratories & Beckwith Electric).

 

  • Light - The three-phase Elastimold recloser weighs up to30% less than typical reclosers, making it easier and safer to install.

 

  • Flexible - The Elastimold recloser is modular, making field upgrades and retrofits fast and easy. The single-phase recloser has a pole-rotation mounting bracket for easier installation. Three Phase or Triple-Single Phase configurations are also available.

 

  • Innovative - Simple, maintenance-free magnetic actuator mechanism increases reliability, and 360° position indicator view

 

Products

  • Single-phase
  • Three-phase

 

Catalogs & Brochures

 

Additional Links & Downloads

 
 

 

Application of Products in the Environment

Elastimold solid dielectric reclosers
 
Utility installation

Contact us

Contact us
icon-mail
icon-pin