Contact

Header Top Menu

US Electrification
Elastimold Underground Cable Accessories
Industrial Solutions

Elastimold Underground Cable Accessories

Elastimold® has one of the largest product offerings in the industry of IEEE 200 Amp loadbreak and deadbreak and 600 Amp and 900 Amp medium voltage EPDM rubber molded products and epoxy components.

Benefits & News

  • All products are manufactured in the USA in advanced facilities
  • Centralized stocking in the USA
  • 100% tested
  • Elastimold’s brand’s long, innovative history includes pioneering such products as extended, repair and jacket seal elbows 
  • Elastimold’s accessories, available from 5-138 kV, are used to connect, ground, splice, terminate and protect underground cable
 

Products

  • 200 Amp Deadbreak Elbows
  • 200 Amp Loadbreak Elbows
  • 600 Amp Elbow Connectors
  • 600 Amp Separable Cable Joints
  • Cable Shield Adapters & Jacket Seals
  • ComboT™ Integral Separable Connectors
  • Distribution Shrink-fit Terminations
  • Equipment Bushings
  • Multi-point Junctions
  • Permanent Distribution Cable Joints
  • Pre-molded Terminations
  • Shielded Surge Arresters
  • Transmission Cable Accessory Installation Tools
  • Transmission Cable Joints
  • Transmission Cable Terminations
 

Catalogs & Brochures

 
 

Additional Links & Downloads

 

EXPLORE:  IP Industry Brochures

EXPLORE:  Application Brochures

 

Application of Products in the Environment

Elastimold Underground Accessories application pic

 

Elastimold Underground cable accessories installation
 

Contact us

Contact us
icon-mail
icon-pin