Homac Flood-Seal Street Lighting Connectors
Homac® Flood-Seal® offers a wide variety of street lighting non-breakaway connectors, compression disconnect kits, and mechanical breakaway kits that are reliable and convenient.
Benefits & News
Non-Breakaway
- Flexible - accept a wide range of tap wire sizes from #14 - #6 AWG with insulation diameter up to 0,38 in.
- Compatible - run or feeder lugs have same ampacity rating as cable, up to 2/0 AWG
- Space Savings - compact for tight spaces
- Convenient - no tape necessary
Breakaway
- Safe - Breakaway design separates under tension so wires don’t break, fuse or connection link stays in load side when separated for
- Flexible - accept a wide range of wire sizes from #12 to #4AWG, fit insulated wires up to 0.38 in. diameter
- Quality - insulated with EPDM rubber housing
- Reliable - watertight and submersible
Products
Flood-Seal Street Lighting Non-Breakaway Kits
- RAB 1/0 series
- RB series – rubber insulated
- CSB-S series – one way, clear PVC insulated
- BY series – Y-type PVC insulated
- RAB 350 series
- SLV series – clear PVC encapsulated
- CSB series – two way, clear PVC insulated
Flood-Seal Street Lighting Breakaway Kits
- Y-Type compression kits
- In-line compression kits
- In-line compression kits tin-plated
- Y-Type mechanical run compression tap kits
Catalogs & Brochures
Additional Links & Downloads
EXPLORE: IP Industry Brochures
EXPLORE: IP Application Brochures
Application of Products in the Environment
Homac Flood-Seal breakaway disconnected application
Homac Flood-Seal breakaway intersection street light application
Homac Flood-Seal breakaway flood waters application
Homac Flood-Seal breakaway parking lot application
|
Contact us
Contact us