Contact

Header Top Menu

US Electrification
Homac Substation connectors
ABB

Homac Substation connectors

Homac® Substation Connectors encompasses a broad line of high-quality substation connectors at competitive prices, backed by superior customer service.
 

Benefits & News

 

  • Substantial product offering - With weldment and bolted products up to 500 kV, the wide Homac product offering includes a full line of couplers, taps, bus supports terminals and expansion connectors.

 

  • Quality and reliability - Homac products are made in plants that are ISO 9001-2008 certified for both design and manufacturing to ensure quality and reliability.

 

  • Time and cost savings - Prefabricated bus assemblies, A-frames and jumpers are also available to save time and money on the jobsite. 

 

 

Products

  • Welded Aluminum
  • Bolted Aluminum
  • Bolted Bronze
  • EHV 345-500 kV Welded and Bolted Aluminum

 

Catalogs & Brochures

Homac Substation connectors catalog

 

Addtional Links & Downloads

Homac Project Builder

Homac Substation Connector Cross Reference

 

EXPLORE:  IP Industry Brochures

EXPLORE:  Application Brochures

EXPLORE:  Medium Voltage Distribution Solutions

 

Application of Products in the Environment

 

 

Homac Substation Connector application Homac Substation connectors and Blackburn flexible braids application
 Homac Substation Connector application  Homac Substation connectors and Blackburn flexible braids application

 

Contact us

Contact us
icon-mail
icon-pin