Contact

Header Top Menu

US Electrification
Joslyn Hi-Voltage Electric Arc Furnace Switches

Joslyn Hi-Voltage Electric Arc Furnace Switches

ABB engineers worked closely with electric arc furnace manufacturers to develop the Joslyn Hi-Voltage Transmaster VBT electric arc furnace switch, a heavy-duty vacuum switch designed to deliver maintenance free switching of electric furnaces.

Benefits

  • Long life product for electric furnaces
     
  • Long, maintenance-free life under demanding conditions, designed for 100,000 operations
     
  • No oil or gas used for interruption or insulation
     
  • Safe – no visible or hazardous arcing and no hot exhaust or ionized gas dissemination
     
  • Vacuum interrupter condition can be determined by a high-potential withstand test quickly
     
  • Lightweight modular design – no special foundations or costly support required
     
  • Removable fuses provide protection
     
  • Vacuum contacts withstand excessive overloads and system short circuits at any power factor

Catalogs & Brochures

Additional Links & Downloads

EXPLORE:  IP Industry Brochures

EXPLORE:  Application Brochures

EXPLORE:  Medium Voltage Distribution Solutions

Application of Products in the Environment

Reduces stress on all other components of the furnace and reduces maintenance costs.

Reduces stress on all other components of
the furnace and reduces maintenance costs.

 

Contact us

Contact us
icon-mail
icon-pin