EPM Meters
For information regarding Multilin EPM Meters, see links below.
Or you can go to http://www.gedigitalenergy.com/multilin/catalog/meters.htm.
Products
![]() |
EPM 2200 The EPM 2200 meter measures more than 40 electrical power parameters providing a low−cost, multifunction monitoring solution for industrial and power generation applications. |
![]() |
EPM 6000 EPM 6000 can easily by mounted in a panel for generator monitoring, substation automation and more. Easy installation makes it perfect for new metering applications as well as retrofit for existing analog meters. |
| EPM 7000 The EPM 7000 meter provides 0.2% revenue class, three phase power metering with a variety of optional communication modules. This flexible meter is ideal for high accuracy applications including disturbance recording and power quality studies. |
|
| EPM 9450 The EPM 9450 is the entry point for GE's premium 9000 meter series with advanced power quality capability. |
|
| EPM 9650 The EPM 9650 is GE's most advanced 9000 meter with advanced power quality capability and waveform recording functions. |
|
| EPM 9900 The EPM 9900 meter is perfect for industrial and utility substation automation that requires high accuracy, power quality monitoring. It features a color touch screen display, high speed recording, advanced communications, and up to 1GB of memory. |
|
| PQM II Power Quality Meter The PQM II is an ideal choice when continuous monitoring of a three phase system is required. It provides metering for current, voltage, real and reactive power, energy use, cost of power, power factor and frequency. |
Contact us
Contact us