Contact

Header Top Menu

US Electrification
ABB Ability™
Electrical Distribution Control System
ABB Ability EDCS banner

ABB Ability™ Electrical Distribution Control System

ABB Ability™ Electrical Distribution Control System (EDCS)
THE ABILITY TO SEND POWER RIGHT TO THE BOTTOM LINE
 

 

Monitor, manage and optimize facility energy consumption, anytime from anywhere, with ABB Ability™ EDCS.

 

The ABB Ability™ Electrical Distribution Control System (EDCS) is the innovative cloud-based platform that enables you to monitor and manage your facility’s electrical distribution via smartphone, tablet or computer in real time to optimize energy use and costs. Flexible, scalable and easy to implement for use in single and multi-site applications, the ABB Ability™ EDCS simplifies building management, offers predictive maintenance capabilities that reduce downtime and maintenance, while reducing operational costs. For owners, the ABB Ability™ EDCS can add significantly to the bottom line and to the facility’s market value. For consultants, panel builders and others who incorporate it into their projects, it offers a unique competitive advantage.

 

 

Our Offering

ABB Energy Management is an ecosystem in continuous improvement. Explore the world of ABB Ability™ Electrical Distribution Control System and discover how energy and asset management are easily achieved through all these features.

 

ABB Ability EDCS monitor ABB Ability EDCS optimize ABB Ability EDCS predict ABB Ability EDCS control

Monitor

Discover plant performances any time, anywhere

Optimize

Collect thousands of data, analyze information and take your decision

Predict

Supervise the system health conditions and predict next maintenance actions

Control

Implement your strategy and reach the goal

 

Manageability. Reliability. Profitability. ABB Ability™ EDCS.

 

Features

  • Realtime Power & Energy monitoring dashboards via the cloud
  • Intelligent Alerting using Artificial Intelligence that can be sent via text message and email
  • Up to 5 years of electrical data storage
  • Generate and schedule energy cost, power quality, and key electrical data reports to go out on a daily, weekly, or monthly cadence
  • Predictive maintenance dashboard on circuit breakers
  • Power and energy use forecasting tool

 

Benefits

 

Efficiency

  • By eliminating inefficiencies in the system and providing a higher level of control, ABB Ability™ EDCS can save 10% on utility bills alone and can help cut overall operational costs by up to 30%.

 

Reliability

  • Avoid downtime and the costs of unnecessary preventive maintenance and equipment checks—with savings of up to 30%.

 

Lower OpEx

  • Simplify building management, reduce equipment and maintenance expenses

 

Reduce costs

  • Comprehensive electrical system data collection makes comparative analysis, benchmarking, reporting, cost allocation and implementation of energy management strategies easy and fast.

 

Simple & Scalable

  • Unmatched scalability and flexibility enable easy integration with complex supervision and management systems in single- and multiple-site applications

 

Additional Information

Energy Management

Asset Management

Power Monitoring

Predictive Maintenance

Contact us

Contact us
icon-mail
icon-pin