Contact

Header Top Menu

US Electrification
ABB Ability™ Edge Industrial Gateway
Industrial Solutions

ABB Ability™ Edge Industrial Gateway

Unlock your equipment´s full potential, on-​edge or in-​cloud
 
The all-​new ABB Ability™ Edge Industrial Gateway is a powerful tool, designed to monitor and control, that simplifies existing gateways. It collects all field device and parameter data, creating one streamlined feed to your ABB Ability™ dashboard. 
 
The Edge Industrial Gateway makes it possible to monitor all your connected low- and medium-​voltage devices via the cloud or an on-​premise system, with optional wi-fi and cellular connectivity.

Features

 
  • Real-time power and energy monitoring dashboards via the cloud
  • AI-powered intelligent alerts that can be sent via text message and email
  • Up to 5 years of electrical data storage
  • Automated reporting on key metrics (e.g., energy cost, power quality)
  • Predictive maintenance dashboard on circuit breakers
  • Power and energy use forecasting tool
  • Runs on secure Microsoft Azure platform
 

Benefits

 
  • Efficiency - By eliminating inefficiencies in the system and providing a higher level of control, ABB Ability Energy & Asset Manager can save 10% on utility bills alone and can help cut overall operational costs by up to 30%.
  • Reliability - Avoid downtime and the costs of unnecessary maintenance and equipment checks.
  • Lower OpEx – Simplify building management, reduce equipment and maintenance expenses—with savings of up to 30%.
  • Reduce costs – Comprehensive electrical system data collection makes comparative analysis, benchmarking, reporting, cost allocation and implementation of energy management strategies fast and easy.
  • Simple and scalable – Unmatched scalability and flexibility enable easy integration with complex supervision and management systems in single- and multiple-site applications.

Contact us

Contact us
icon-mail
icon-pin