Skip to main content

Low Voltage Motor Control Centers (MCCs)

The ReliaGear™ LV MCC motor control center provides a safe, smart, and sustainable means to protect and control motors.
Available to address IEEE 1683 safety guidelines and offer additional safety features.
The MNS-MCC, low voltage motor control center offers plug-in, withdrawable and full height unit technology, with up to 2500A horizontal and 1600A vertical bus.
ABB MCC lineups are designed to provide decades of service in wide variety of applications.