Contact

Header Top Menu

US Electrification
E9000* Motor Control Center with Arc Flash Mitigation
ABB

Evolution E9000* with Arc Flash Mitigation (AFM)

E9000* with AFM: Even More Protection

E9000* Motor Control Center (MCC) with Arc Flash Mitigation (AFM) units is a new offering for customers and specific applications where additional protection of personnel is essential. The AFM units were designed around lowering the electrical shock hazards for motor control centers.


The new AFM unit design includes optional IP20 devices and incidental contact safety barriers in an effort to prevent accidental contact with energized parts during maintenance.

 

New Level of Arc Flash Mitigation

The E9000 AFM units are designed to reduce the likelihood of exposure to electrical shock and the potential of internal arcing faults from occurring during maintenance. The retractable stab mechanism allows for closed-door racking of the unit, providing added protection to the electrical personnel from the dangers of an arc flash occurrence.

 

The introduction of a compact NEMA contactor in these AFM units will allow a minimum of IP10 protection with optional IP20 terminal protection for starters using this contactor. Other IP20 protection options are available in starter units including IP20 control power transformer fuses and pilot devices.

 

Safety. Awareness. Ease of Maintenance.

Safety interlock prevents customers from opening the unit door and racking out the stab when the stab is energized. The visual indicators on the front of the units provide personnel with a clear view of the status of the stab and vertical bus isolation shutter.

AFM (Arc Flash Mitigation) Features

  • Two-position closed-door retractable unit stabs
  • Automatic operation vertical bus isolation shutter
  • Stab and Shutter position indicators on unit doors
  • Padlock for racking screw & stab-breaker interlock
  • Optional IP20 safety features and incidental contact barriers
  • Stab and Door Interlock: prevents opening the unit door when stab is energized.
  • Stab and Unit Interlock: prevents user from taking the unit out when stab is energized or, inserting the unit into the bus when stab is extended.
  • Racking Screw and Disconnect Interlock: prevents the user from racking the stab in/out of the unit with the disconnect in the “ON” position.
  • Applicable Standards and Guidelines:  ICS-18; UL 508, UL 845; IEEE 1683
  • Ratings: 
    - Main Bus: 600 - 2500A
    - Vertical Bus: 300/600/850A
    - Legacy NEMA & Compact NEMA Contactor
    - Unit Type: Plug-in only
    - Short Circuit & Volt: 480V/100kAIC & 600V/65kAIC

Related Industries

Contact us

Contact us
icon-mail
icon-pin