Contact

Header Top Menu

US Electrification
Low Voltage Motor Control Center Buckets
Industrial Solutions

MCC replacement starters and feeder units

ABB MCC lineups are designed to provide decades of service in wide variety of applications. During the equipment’s lifespan, a customer may modify or expand facilities, causing a need to change buckets within lineups. New buckets are available for 7000, 7700, 8000, E9000 and MNS MCC’s.

A wide variety of buckets are available through ABB’s Fastrac program. These buckets are built by part number using ABB’s Empower Configurator. Also, for applications requiring other features, custom engineered buckets are available.

Features and Benefits

Low Voltage MCC Buckets
  • OEM designed for compatibility with:
    • Existing MCC cabinetry
    • Customer specific project designs
  • UL485 rated
  • Wide range of starter and feeder buckets with a standard two-week lead time
  • Custom engineered buckets available to meet customer specific requirements

 

 

 

Contact us

Contact us
icon-mail
icon-pin