Contact

Header Top Menu

US Electrification
Motor Control Centers - Low Voltage
Spectra* Series 8000 Line
ABB

Spectra* Series 8000 Line

Motor control centers provide a convenient, centralized means of protecting and controlling all of a facility's motor loads. In many facilities today, these motor loads often are precision HVAC systems responsible for cooling sensitive electronic equipment - servers, routers, switches, pc's, etc. Any power outage or fault event could severely damage this equipment and ultimately bring all operations to a halt - resulting in huge financial losses.

 

Since 1940, GE Motor control centers have been designed and manufactured with demanding applications like this in mind. Built using Six Sigma quality guidelines, GE MCCs offer an enormous amount of application flexibility while adhering to the most stringent industry standards.

 

These rugged steel-enclosed motor control centers can be outfitted with an incredible number of electrical devices- including all of the following:

- Solid state reduced voltage starters

- AC adjustable speed drives

- Meters

- Programmable Logic Controllers

- Control Relays

- TVSS devices

- Lighting panelboards

- Distribution panelboards

- Distribution transformers

- GE Power Management Control Systems

- Equipment ground fault protection

- Spectra RMS circuit breakers

 

In addition to the reliability and flexibility found in GE MCCs, GE is prepared to meet the aggressive cycle time requirements that your critical power facility requires. GE's network of highly trained factory engineers will work with you from the start to custom design MCCs for your unique critical power application and ensure that the equipment is onsite when you need it. For your next critical power project, rely on GE's tremendous experience and dedication - let us be your total motor control center solution provider.

Product Scope

  • System Type: 208, 240, 380, 480, 575 volt; 50/60 Hz; 3-phase/3-wire; 3-phase/4-wire
  • Short Circuit: 22, 25, 42, 65, 100 kAIC
  • Bus Bracing: 42, 65, 100 kAIC
  • Horizontal/Main: 600, 800, 1200A aluminum plated
  • Neutral Bus: 600, 800, 1000, 1200, 2000, 2500A copper (tin or silver plated)
  • Vertical Bus: 300, 450, 600A copper (tin or silver plated)
  • Ground Bus: 300, 600A aluminum (tin-plated) 300, 600A copper (tin or silver plated or unplated)
  • Enclosures: Indoor/Outdoor Type
  • Standards: NEMA ICS 2-322, UL-845, CSA C22.2, EEMAC

Features and Benefits

  • Insulated and isolated vertical bus with polyester barriers
  • Vertical ground and load ground bus
  • Horizontal and vertical bus shutters
  • Shallow Back-to-Back Design
  • Windows Base Pricing/Sizing Program
  • Flexibility, Reliability, Simplicity & Safety
  • Easy maintenance
  • Cycle time to support your needs

Applications

  • Critical Power facilities
  • Manufacturing facilities

 

Related Industries

Contact us

Contact us
icon-mail
icon-pin