Contact

Header Top Menu

US Electrification
Motor Control Centers
ABB

Motor Control Centers

ABB Motor Control Centers Serve Many Applications


ABB’s low and medium voltage motor control centers (MCCs) are designed and manufactured for use in demanding applications in markets such as pulp and... More

ABB Motor Control Centers Serve Many Applications


ABB’s low and medium voltage motor control centers (MCCs) are designed and manufactured for use in demanding applications in markets such as pulp and paper, mining and metals, utility, chemical, oil and gas, mass-production manufacturing, and water & wastewater. These MCCs offer application flexibility while adhering to the most stringent industry standards.

Low Voltage Motor Control Centers

The MNS-MCC low voltage motor control center
The MNS-MCC low voltage motor control center offers plug-in, withdrawable, and full height unit technology, with up to 4000A horizontal and 1600A vertical bus.
E9000 low voltage motor control centers
ABB’s full-featured motor control center including variable frequency drives up to 500HP, with 3200A main bus. Designed for maximum density, flexibility, and safety.
Evolution E9000 with Arc Flash-Mitigation - LV Motor Control Centers
Based on E9000 design, units are available to meet IEEE 1683 safety guidelines, offering additional safety features.
Motor Control Centers
Based on ANSI C37.20.7 - 2007 requirements with type 2B protection, this design is also available in combination with Arc Flash Mitigation (AFM) units.
Spectra* Series 8000 Line MCC
Replacement units available for 8000 Line MCC

Medium Voltage Motor Control Centers

Limitamp - Medium Voltage MCC
A high-interrupting capacity, MV control used throughout industry to control and protect squirrel-cage, wound-rotor and synchronous motors. For applications of >1000V.
SafeGear Motor Control Centers
Medium voltage motor control center up to 7.2 kV
Synchronous Motor Control Field Panels
ABB Motor field panel was designed to replace existing synchronous motor exciters. Includes state of the art digital controls, long-lasting SCR switching devices,...
Limitamp AR - Medium Voltage MCC
Limitamp AR medium voltage adds that Extra Margin of Protection: It meets the IEEE C37.20.7 standard and provides Type 2B protection for personnel during an arc flash.
Limitamp Air to Vacuum Conversion Kit - MV MCC
Limitamp Vacuum Contactors are designed to provide long,trouble-free service with only a minimal amount of maintenance.

Related Industries

Contact us

Contact us
icon-mail
icon-pin