Contact

Header Top Menu

US Electrification
AI111 Analog modules
ABB

AI111 Analog modules

This module measures temperature and analog signals allowing advanced motor protection by controlling the winding temperatures. Three channels are available for all common temperature sensor types and analog signals like voltage and current.

 

Main benefits

• Advanced motor protection
• Real temperature measurement
• Separate warning and trip levels detect and differentiate between warm and hot motors

 

Main features

• Measures temperatures and standard signals
• 3 analog inputs
• For temperature sensors PT100, PT1000, KTY83, KTY84, NTC
• Standard signals 0…10 V, 0…20 mA, 4… 20 mA
• Sensor and wiring supervision
• Temperature values shown on operator panel
• 2 modules can be connected to one UMC100.3 Universal Motor Controller

Contact us

Contact us
icon-mail
icon-pin