Contact

Header Top Menu

US Electrification
Ethernet Modules
ABB

Ethernet Modules

Ethernet modules enable the simple integration of up to 4 motor controllers to an ethernet network.
 
Ethernet Modules
EIU32.0 Ethernet Network Adapter
Ethernet network adapter with Ethernet/IP protocol. EIU32.0 provides simple integration of a single UMC100.3 motor controller, with direct or separate mounting.
ModbusTCP MTQ22
The MTQ22-FBP.0 provides an Ethernet connection for 1 to 4 UMC100 Universal Motor Controllers.
PROFINET PNQ22
Ethernet communication interface with Profinet IO protocol.

Contact us

Contact us
icon-mail
icon-pin