Contact

Header Top Menu

US Electrification
ModbusTCP
ABB

ModbusTCP

Ethernet network adapter with Modbus TCP

MTQ22 enables the simple integration of up to 4 motor controllers UMC100 to an ethernet network.
 

Benefits

  • Simple – standard cables between MTQ22-FBP.0 and UMC100
  • Easy – no need for Ethernet cables to enter the drawer
  • Perfect – for withdrawable applications
  • Economical – one interface for 4 motor controllers UMC100

 

Features

  • Ethernet interface with protocol Modbus TCP
  • Integrated switch
  • Supports redundant ring network topology according IEC/EN 62439-2
  • Up to 4 masters can be configured and supervised
  • Micro USB port for configuration via PC

Contact us

Contact us
icon-mail
icon-pin