Contact

Header Top Menu

US Electrification
Universal Motor Controller 100.3
ABB

Universal Motor Controller 100.3

Intelligent motor management

 

ABB motor controllers combine intelligent motor protection and control functions, fieldbus and Ethernet communication, and fault diagnosis in a single device. The Universal Motor Controller provides detailed operational, diagnostic and service data in real time, giving your plant an effective data source for predictive maintenance.

Benefits

  • Reduced wiring time, space requirements and costs
  • Fast replacement times mean less downtime
  • Commissioning time savings
  • Seamless integration into ABB AbilityTM System 800xA platform
  • Choice of communication interfaces
  • Safe motor shutdown

 

Features

  • Max 1000 V AC motor voltage
  • Suitable for single- and three-phase motors
  • Rated motor current from 0.24 to 63 A, without accessories
  • Tripping classes 5, 10, 20, 30, 40 in accordance with EN/IEC 60947-4-1
  • Flexible mounting of communication interfaces
  • Standard fieldbus connection and wiring

Contact us

Contact us
icon-mail
icon-pin