Medium-voltage indoor sensors
The ABB solution for measuring currents and voltages for protection and monitoring in medium voltage power systems.
Electronic Instrument Transformers (Sensors) offer an alternative way of making current and voltage measurements. Sensors based on alternative principles have been introduced as successors to conventional instrument transformers in order to significantly reduce size, increase safety, and to provide greater rating standardization and a wider functionality range. These well known principles can only be fully utilized in combination with versatile electronic relays.
< LEARN MORE
UL certified submersible sensors
- RSS-1 - Submersible current sensor
UL certified indoor sensors
UL certified indoor current sensors
- KECA 80 C85, UL certified - Primary and secondary GIS, optimized for retrofit purposes, OEM
- KECA 80 C184, UL certified - Primary AIS, OEM
- KECA 80 D85 (split core type), UL certified - Primary and secondary GIS, optimized for retrofit purposes, OEM
UL certified indoor voltage sensors
- KEVA 17.5 B21, UL certified - Primary and secondary AIS, OEM
IEC indoor sensors (available in the US without UL certification)
Indoor current sensors
- KECA 80 C85 - Primary and secondary GIS, optimized for retrofit purposes
- KECA 80 C104; KECA 80 C165 - Primary AIS, UniGear ZS1 (UniGear Digital concept)
- KECA 80 C184; KECA 80 C216 - Primary AIS, UniGear ZS1 (UniGear Digital concept)
- KECA 80 D85 (split core type) - Primary and secondary GIS, optimized for retrofit purposes
- KECA 250 B1 - Primary and secondary AIS, OEM
Indoor voltage sensors
- KEVA A - Primary and secondary AIS, OEM
- KEVA B - Primary and secondary AIS, OEM
- KEVA C - Primary and secondary GIS, optimized for retrofit purposes
Indoor combined sensors
- KEVCD - Primary and secondary AIS, OEM
- KEVCY_RE - Secondary GIS, Ring Main Units
- KEVA 36 G - Primary gas insulated switchgear (GIS)
Contact us
Contact us