PowerCube
IEC indoor cassettes and frames PowerCube
A brick to build your solution
Medium voltage preassembled units to be used as components for primary distribution air-insulated switchgear, from simple L-Frame to modules with complete apparatus and cable access compartments
Benefits
- Flexible portfolio of solutions for panel builders and OEMs to design their own customized panel configurations
- Technical support for design and testing
- Possible to maximize panel builder and OEM value, depending on needs and requirements
- Flexibility in hosting different types of apparatus and quenching techniques to fulfill customer specifications
- Embedded safety features
Features
- Rated at up to 36 kV, 4000 A, 50 kA
- Arc proof doors up to 50kA and pretested and assembled interlocks between apparatus and PowerCube units
- Variety of units available, from circuit breakers to contactors (including contactors with a reduced footprint of 400 mm) or measurement with one or two VT trucks to risers and service truck solutions
- Broad portfolio from L-frames, to cassettes and preassembled modules
- Different types of apparatus can be used in an interchangeable unit independently from panel design
Product Options
PowerCube PB
PowerCube PB 36
PowerCube PB/E
PowerCube PBF
Contact us
Contact us