Contact

Header Top Menu

US Electrification
EF Electronic Overload Relay
ABB

EF Electronic Overload Relay

Motor protection for overload and phase failure


Electronic overload relays offer reliable and precise protection for motors in the event of overload or phase failure. The electronic overload relay can make up a compact starting solution together with contactors.

 

> LEARN MORE

Features and Benefits

  • Reliable protection for motors
  • Easy to create starters
  • Optimized match to ABB contactors
  • Reduced logistic costs and improved designed by three trip classes in one device
  • Single mounting kits and wire reset for remote control available for specific applications.
  • Selectable trip class (10E, 20E, 30E)
  • Adjustable current setting ranges
  • Overload protection with phase loss sensitivity
  • Temperature compensation up to +70°C and self supply
  • Automatic or manual reset, sealable
  • Stop and test function.

Contact us

Contact us
icon-mail
icon-pin