Electronic Overload Relay
This product provides:
- Low power consumption
- Great accuracy
- Full reliability
- Phase unbalance protection
- Direct mount to IEC contactors
- Panel mount adapter for NEMA contactors
- Interchangeable with thermal overload relay
- Multiple trip class selection
- Manual / Auto reset
> LEARN MORE
Benefits
- Saving space into cabinet
- Better motor protection than thermal overload
- Low risk to burn motor
- Improved current control
- Compact starter
- No need to redesign existing cabinet
Product Features
- Setting range from 0.1 up to 150A
- Self powered
- Thermal memory
- Phase loss protection
- Phase unbalance protection
- Direct mount to CL contactors
- Interchangeable with thermal overload relay
- Multiple trip class selection
- Manual / Auto reset
- Maximize inventory with wider range of voltages available
- Trip class: 5 - 10 - 20 - 30
Contact us
Contact us