Bypass Isolation Panel
Our Bypass Isolation Panel enables complete removal of power from your UPS system while maintaining active critical load bus.
Specifications
Specifications:
Certifications UL Listed, NEMA PBII & suited for all UPS installations
Voltages 208, 360, 480 VAC 50/60Hz. nominal 3? AC bus
Main Amps 100A to 1200A capacities for 30kVA to 750kVA UPS
Main Types SF, SG, SK
Busing CU, AL
Feeder Types SE, SF, SG, SK
Feeder Amps 100-1200 Amps
Series Ratings 65-100k AIC
Accessories Shunt trip (120vac), UVR (24v) & EPO interface offered
Features and Benefits
- Allows repair or maintenance of UPS systems without risk to personnel or connected loads
- Available with 2 or 3 circuit breakers and customized configurations
- Allows replacement of an entire UPS system without load disruption
- Kirk-Key - safety keyed interlock
- Solenoid key release unit (SKRU)
- NEMA 1 wall/floor mounting or freestanding deadfront construction
- Compact design
- Proven reliability
- Compatible with all major UPS products
- Increased capacities available in switchboard construction
Contact us
Contact us