Contact

Header Top Menu

US Electrification
Panelboards - A-Series II
ABB

Power & Lighting

 

 

Power & Lighting
ReliaGear neXT
Modular, field-modifiable panel design and ABB’s groundbreaking Tmax XT circuit breakers to simplify installation and servicing and enhance energy efficiency.
ReliaGear Lighting Panelboards
By integrating Formula A2 & Tmax XT as mains and sub-feeds in the RQ, RL, RE, RS, and ProStock, ABB delivers a new generation of lighting panels with increased breaker...
A-Series II Panelboard
This panel's flexible design, ease of installation and competitive price make it the obvious choice for contractors and consultants. There are over 12,000 combinations...
A-Series II Pro-Stock Panelboard
Get almost any lighting panel you want - Right Now! Modular kits can be pulled from a distributor stock and assembled to form over 1500 different lighting panel...
A-Series II Branch Circuit Monitoring
An energy management product that lets users monitor key electrical parameters down to a branch circuit level. This information can then be transmitted to a BAS or similar...
A-Series II AMP1 Integrated Power & Energy Meter
The factory installed AMP1 meter is a completely integrated solution ideal for tenant billing and cost allocation.
ProLine Panelboards
The ProLine panelboards provide an innovative and high-performance approach to branch circuit protection. For those industries and service providers where reliability and 24/...
Spectra Series Power Panelboards
Offer plug-in and bolt-on style interiors for use in all Spectra Series* Power Panelboard applications.
Spectra* Series Integrated Submetering Panelboard
Suitable for either new construction or retrofit, the Spectra Series Integrated Submetering Panelboard combines the benefits of a multi-tenant digital meter with a reliable...

Contact us

Contact us
icon-mail
icon-pin