Pin and Sleeve
International pin and sleeve devices
UL/CSA standard
International pin-and-sleeve devices are used for high-quality, secure electrical connections in high-abuse environments. These devices allow you to insulate power delivery from moisture, dirt, grime, and chemicals. Pin-and-sleeve devices seal power connections from the environment, prevent accidental disconnect under load, and ensure high-strength durability. Reliable, durable, and safe, ABB’s industrial plugs and receptacles are the perfect choice for your application.
Benefits
- ABB industrial plugs and sockets are chosen when safety, reliability, and durability is requested.
- Reliable contacts prevent stops and power breaks, which leads to increased productivity.
- Durable equipment prevents time and cost lost due to maintenance. Safe connections prevent accidents.
Features
Easy & Safe are high-quality products for basic applications.
- Built with polyamideScrewless tightening nutDouble ground screws20-30 A, 50-600 VAC
Tough & Safe are products for demanding applications and environments.
- Built with PBT plastic
- IP67 watertight or IP44 splash-proof
- All external screws are made of stainless steel
- 20-100 A, 50-600 VAC
- The 100 A devices are equipped with two screws on each terminal
Critical & Safe are sockets with additional safety functions.
- Mechanically interlocked receptacles
- Built with PBT plastic
- IP 69 for food and beverage applications
- 20-100A, 50-600 VAC
- All external screws are made of stainless steel
;
Certifications and Standards
- UL/CSA standard
- IEC60309
Contact us
Contact us