Contact

Header Top Menu

US Electrification
PCS100 SFC
ABB

PCS100 SFC

ABB’s PCS100 Static Frequency Converter allows the interconnection of grid systems with varying frequencies, offering the ideal solution for plant relocation and testing facility applications.
 

Benefits

  • Worldwide operation
  • Enables testing of products destined for international markets   
  • Facilitates installation of your equipment around the globe
  • Low total cost of ownership
  • Modular design giving high reliability and short repair times
  • Compact design requires minimal space
  • Easy operation
  • Easy paralleling to other voltage sources using droop
 

Features

  • Unity power factor, sinewave, active rectifier design
  • Provides stable regulated voltage and frequency
  • IP20 / IP42 and 50 °C rating as standard (with derating)
  • Rugged overload capability
  • Three phase as standard
  • Serial communications
  • Replacement of motor generator sets
  • Fully isolated AC connection using an output transformer
  • Output cable voltage drop compensation
  • Wide range of voltages available, from 125 kVA to 10 MVA

Contact us

Contact us
icon-mail
icon-pin