Contact

Header Top Menu

US Electrification
Blackburn Grounding Systems
ABB

Blackburn Grounding Systems

Blackburn® compression, mechanical and exothermic connectors and accessories represent the most comprehensive set of products in the industry for the creation of a safe, code-compliant and reliable grounding system. 
 

Features

Direct Burial - Blackburn Compression products are compliant with IEEE 837, UL467 and CSA 22.2 and applicable sections of the NEC and can be used in direct burial or concrete encased applications.
 
Broad Line- No Special Tooling - Blackburn mechanical grounding connectors provide an extensive array of options for grid points and, with no training or special tools required for installation, they are an extraordinarily flexible solution.
 
Exothermic Solutions - Opt for Blackburn exothermic welding products for molecular bonding with the lowest resistance and greatest durability in high-quality copper-to-copper or copper-to-steel connections.
 

Products

  • Cast Copper Connectors for Grounding
  • Exothermic Welding System
  • EZGround® Grounding Connectors
  • Flexible Braid
  • Ground Clamps
  • Ground Plates
  • Ground Rod Accessories
  • Ground Rod Clamps
  • Grounding Accessories
  • Intersystem Bonding
  • Raised Floor Systems
  • Structure Grounding

Contact us

Contact us
icon-mail
icon-pin