Contact

Header Top Menu

US Electrification
Color-Keyed Compression Lugs
ABB

Color-Keyed Compression Lugs

The Color-Keyed® system solution provides the best and most reliable connection.

Color Keyed® is a system solution designed to meet the most stringent UL & IEC Class A testing requirements. Our Color-Keyed® lugs are made of 99.9% pure, oxygen-free copper. The Color-Keyed® color coded crimping system assures the right die is used with the right lug resulting in an accurate, reliable crimp. Color-Keyed® dies are designed to produce a circumferential, hex- or diamond-shaped compression rather than a simple indent resulting in assured high conductivity, exceeding IEC 61238-1 and UL standards. Circumferential compression creates large area of high pressure contact between cable and connector which in turn results in low resistance and high pull-out values.
 
Color-Keyed (IEC metric) - available in:
 
Straight 1 hole / 2 hole : wire sizes from 10mm² - 400mm² with metric bolt hole from M5 to M24
45°: Wire sizes from 10mm² - 240mm² with metric bolt hole from M6 to M16
90°: Wire sizes from 10mm² - 240mm² with metric bolt hole from M6 to M16
 
(UL AWG) - technical Information
Copper tin platted AWG compression lug for power cables rated voltage up to 35kV with high-voltage insulation. From #8 Str. to 1000 kcmil
Specially designed for AWG stranded, flexible cable,welding cable and portable chord
Hole inspection to ease installation control
Chamfer barrel to assist installation work
Made of high-conductivity seamless copper tubing. Surface: tin plated
Certification: UL, CSA listed for AWG conductors
 

Contact us

Contact us
icon-mail
icon-pin