Contact

Header Top Menu

US Electrification
Shrink-Kon® Heat-shrinkable tubing
ABB

Shrink-Kon® Heat-shrinkable tubing

When it comes to moisture-proofing connections and terminations, ABB’s heat-shrinkable tubing, boots and end caps have proven themselves over years of service to the industry. Made of thermally stabilized cross-linked polyolefin, these heatshrinkable insulators can be used over lead, steel, aluminum, copper, standard plastic and elastomeric insulating materials.
 
Protect against moisture, corrosion and abrasion!
 

Features

• Easy to use
• Heat shrinkable
• Products for heavy, medium and thin walls
• Covers available for H-type taps and splices 
 

Contact us

Contact us
icon-mail
icon-pin