TruFit™ PDU
Designed to provide an unmatched combination of power density, safety, and sustainability, the TruFit™ PDU brings highly configurable power distribution to the consumer.
Its compartmentalized system architecture requires only front access for complete system operation and maintenance, ensuring an easier fit into the white space. A holistic view of overall system health is supported by the PowerView advanced monitoring and integrated thermal monitoring package.
Tech Support: 1-800-637-1738
Service Hotline: 1-800-292-3739
Features and Benefits
Optimal fit
- Front access only design for better fit into your floor plan
- Installation, operation, and maintenance of any serviceable components from front
- Eliminates the need for additional side or rear clearances
True and proven reliability
- Equipped with ABB's SACE Tmax XT breakers
- True reliability through extreme breaking capacity in compact frames
- Safe and reliable interruption of faults
Centralized health and fitness monitoring
- Combines the usual metering/monitoring with optional integrated thermal monitoring solution
- Eliminates need for expensive 3rd party metering solutions
- Simplified communications through centralized native PDU monitoring system
Prioritizing safety
- Compartmentalized design to minimize exposure to potential arc flash events
- Isolation of consumable and serviceable components from hazardous voltages
Improved sustainability
- Equipped with high-efficiency, DOE 2016 compliant transformers
- Advanced metering/monitoring provides requisite visibility to optimally balance loads and maximize utilization
- Worldwide environmental compliance
Predictive maintenance
- Optional integrated thermal monitoring provides advanced visibility of system health
- Proactively identify potential losses at bolted connections
Contact us
Contact us